• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ink for Stamp (for EA762AJ-1,AJ-6) EA762AJ-11

Ink for Stamp (for EA762AJ-1,AJ-6) EA762AJ-11

【Product Specifications】
・Content…5ml
・Oil-based pigment ink
・For EA762AJ-1, -2, -3, -5
・Ink color…Red

Part Number

Configured Part Number is shown.

EA762AJ-11

Part Number
EA762AJ-11
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762AJ-11 in the Ink for Stamp (for EA762AJ-1,AJ-6) EA762AJ-11 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)