Paper Cutter EA762EB-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Number of cuttable sheets-Approx. 10 sheets for PPC paper
・Cutting width-326mm (A4 long side)
・Base dim.-285(W) x 360(D)mm
・Weight-4.1kg

【Product Specifications】
・Number of cuttable sheets-Approx. 10 sheets for PPC paper
・Cutting width-326mm (A4 long side)
・Base dim.-285(W) x 360(D)mm
・Weight-4.1kg