Desk Mat EA762EC-2

Desk Mat EA762EC-2

【Product Specifications】
・For old JIS desk
・Material-Soft polyvinyl chloride
・Surface with antibacterial treatment
・With green setting mat
・Dim. (mm)…450 x 600

Part Number

Configured Part Number is shown.

EA762EC-2

Part Number
EA762EC-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762EC-2 in the Desk Mat EA762EC-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)