• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Digital Free Chlorine Meter EA776CA-1

Digital Free Chlorine Meter EA776CA-1

【Product Specifications】
・Working range-0.00 to 2.50ppm
・Resolution-0.01ppm
・Accuracy-±3%±0.03ppm
・Principle-Absorptiometry using a DPD reagent (light source: 525nm)
・Power supply-AAA battery x 1 pc
・Dim.-81.5 x 61 x 37.5mm
・Weight-64g
・Accessories-Glass cell(2 pcs), DPD reagent (6 times)
・Palm size. Press a button to easily measure the chlorine on the spot such as water line, kitchen, pool, water tower.

Part Number

Configured Part Number is shown.

EA776CA-1

Part Number
EA776CA-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA776CA-1 in the Digital Free Chlorine Meter EA776CA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)