0-500ppm Residual Chlorine Meter EA776CA-20

0-500ppm Residual Chlorine Meter EA776CA-20
  • On Sale Till 31/07/2018

【Product Specifications】
・Measurement range-All the chlorine:0 to 500 ppm
・Resolution-1ppm
・Accuracy-±3ppm+±5% of measured value
・Power supply-AAA batteryx1 pc(included)
・Size-81.5x61.0x37.5mm
・Weight-64g
・Accessories-glass cell(2 pcs), reagent(for 6 use)
・Palm sized and simple operation by a single button
・Name-Body

Part Number

Configured Part Number is shown.

EA776CA-20

Part Number
EA776CA-20
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA776CA-20 in the 0-500ppm Residual Chlorine Meter EA776CA-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)