Laser Line EA780K Series

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・1 line
・Coverage distance-10m max.
・Accuracy-±1mm/5m
・Wavelength-635nm
・Power-5mW or less
・Power supply-100VAC adapter
・Dim.-57(W) x 40(D) x 45(H)mm
・Weight-138g (only body)
・Accessories-AC adapter, hex wrench, plate for attachment
・Three rotating sections allow irradiation of the line in any direction.
・The base is a magnet and facilitates the attachment.