Magnet Strong Type with Tapped Hole EA781EB-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Alnico magnet (Alcomax)
・With magnetism…prevention plate
・Magnetic force…10N(1kgf)
・Screw dim.…M3×0.5
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet,please use, after plate is removed.