Magnet Strong Type with Hole EA781EC-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hole dia.…-1: 4mm, -2/-3: 5mm
・Weight…-1: 10g, -2: 30g, -3: 80g
・Alnico magnet (Alcomax)
・With magnetism…prevention plate
・No screw groove
・The magnet can be attached to an object with flat…head screws and nuts to fix the object withmagnet force. (See the figure illustrating how it is used.)
・Dim. (mm)…Dia. 19.1 x 7.5
・Magnetic force…30N (3kgf)
・Operating temperature…450℃ or less
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and preventscratches when not in use. When using magnet, please use, after plate is removed.