[Radio Wave] Wall Clock EA798CB-45B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz automatic tuning
・Power supply-AA battery×2 pcs
・Dim.-Dia.350×50mm
・When it is dark, second hand stop function・consecutive second hands
・Btteries replacement inform function
・Material-Frame:plastic、anti-wind:glass