Solar Power [Radio Wave] Wall Clock EA798CC-14A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・2Needle Type
・Radio Waves Receiving Function
・Frequency …40kHz/60kHzAutomatic Tuning
・Hybrid Solar(Combined use of light power generation cell and auxiliary battery )
・Power Supply …Hybrid Solar +Auxiliary Battery (CR123A) x 1 pc (included )
・Size …Dia 325 x 47mm
・Material Of Frame …Plastic Frame
・Protection against wind Material …Glass
・If The Auxiliary Batteries Are Used Up, They Will Need To Be Replaced.
・For Plasterboard Hanger Addapted