Earmuffs/ [For EA800WM-10, EA800WM-11] Replacement pads

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Sound Insulation …30dB
・Weight …355g
・The Muff Cup Is Large-sized And Therefore Matches Various Ear Sizes.
・The Position Of The Muff Part Can Be Adjusted Using The Non-slip Wire
・Cushion With Head BandRib-type Cushion Headband Is Breezy And Comfortable Even After Wearing For Long Time.
・Its Large And Soft Cushions Will Enable Comfortable Usage.
・The Cushion And The Inner Foam Can Be Replaced
・The Product Uses Waffle-patterned Cup Inner Form To Ensure Superior SoundproofCapability.