ESCO Co., Ltd Earmuffs, EA800WS-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Sound insulation-19dB
・Weight-Approx. 140g
・Neck band type
・Available on top of cap
・Comfortable fit when wearing the protection glasses

【Product Specifications】
・Sound insulation-19dB
・Weight-Approx. 140g
・Neck band type
・Available on top of cap
・Comfortable fit when wearing the protection glasses