100mm/#60 Blade Sharpening Stone (For EA809BC-2) EA809BC-40B

100mm/#60 Blade Sharpening Stone (For EA809BC-2) EA809BC-40B

【Product Specifications】
・Spare Whetstone For EA809BC-2
・Grinding Stone Dim. …Dia.Dia 100×The inside diameter 15mm
・Blade polish Whetstone Scraper (Replaceable Type) (Dry type )
・Material …Ceramic (SE)Abrasive
・Dia X Thickness ×Hole Dia …100×3×15mm
・Grits …#60
・Qty. Per Unit …1Sheet
・3-mm Outer Circumference And 2-mm Internal Circumference Realize Soft Touch While Maintaining Service Life.
・The Combination Of The Abrasive Grain And The Binding Material Will Improve The Sharpness But WillHave Less Grinding Burns

Part Number

Configured Part Number is shown.

EA809BC-40B

Part Number
EA809BC-40B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA809BC-40B in the 100mm/#60 Blade Sharpening Stone (For EA809BC-2) EA809BC-40B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)