• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Hex Shaft Drill for Tile EA811AF-5

Hex Shaft Drill for Tile EA811AF-5

【Product Specifications】
・Available in a rechargeable impact drill
・The cutting performance and durability are improved by using water.
・For making a hole in the tile, roof tile, marble, etc.
・Blade tip dia.…5.0mm
・Length…95mm
・Effective length…50mm

Part Number

Configured Part Number is shown.

EA811AF-5

Part Number
EA811AF-5
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA811AF-5 in the Hex Shaft Drill for Tile EA811AF-5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)