Speed Controller EA812KA-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For electric motor tool with brush.
・Max. load current-15A
・Voltage-100VAC
・Cord length-1.82m
・Dim.-65 x 40 x 170(H)mm
・Weight-530g

【Product Specifications】
・For electric motor tool with brush.
・Max. load current-15A
・Voltage-100VAC
・Cord length-1.82m
・Dim.-65 x 40 x 170(H)mm
・Weight-530g