Nonslip Bit (2 Pcs) EA813AD-2
  • On Sale Till 31/08/2018

Nonslip Bit (2 Pcs) EA813AD-2【2 Pieces Per Package】

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Nonslip finish
・Hex shank-1/4
・Uniquely-shaped bit with double projections that bite screw
・With magnet
・Dim.…#2
・Length…65mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

2 Pieces Per Package

Part Number : EA813AD-2
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price
Quantity 2 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)