• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.
Nonslip Bit (2 Pcs) EA813AD-3

Nonslip Bit (2 Pcs) EA813AD-3【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Nonslip finish
・Hex shank-1/4
・Uniquely-shaped bit with double projections that bite screw
・With magnet
・Dim.…#2
・Length…110mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

2 Pieces Per Package

Part Number : EA813AD-3
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)