Projector, Worklight EA815L

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power source-100VAC
・Bulb-60W quake resistant bulb
・Length-353mm
・Weight-1.1kg
・Cable spec.-VCT, 1.25mm2 x 2 cores x 10m
・With a switch at hand, reflector
・Specification…Body