Cutlery Grinder EA818MX

Cutlery Grinder EA818MX

【Product Specifications】
・Grinding stone dim.-Dia. 205 x 20 (Thickness) x 80 (Hole dia.)mm
・RPM (50/60Hz)-460/560rpm
・Motor (50/60Hz)-100VAC (190/180W) Count: with A1000
・Dim.-300 x 281 x 294(H)mm
・Cord length-2.5m
・Weight-8.0kg
・Accessories-#1000 second cut x 1
・Suitable for grinding of plane, chisel and edged tool for domestic use

Part Number

Configured Part Number is shown.

EA818MX

Part Number
EA818MX
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818MX in the Cutlery Grinder EA818MX series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)