[R-Type] Center Drill EA824EK-1.2

[R-Type] Center Drill EA824EK-1.2

【Product Specifications】
・Angle-R type
・For precision work and round chamfering
・Tip dia. (mm)…1.2
・L (mm)…42
・R…5.0

Part Number

Configured Part Number is shown.

EA824EK-1.2

Part Number
EA824EK-1.2
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EK-1.2 in the [R-Type] Center Drill EA824EK-1.2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)