Carbide Center Drill EA824EL-0.7

Carbide Center Drill EA824EL-0.7

【Product Specifications】
・For high hardness materials
・Angle…60°
・Tip dia. (mm)…0.7
・Length(mm)…36
・Body dia.(mm)…3.5

Part Number

Configured Part Number is shown.

EA824EL-0.7

Part Number
EA824EL-0.7
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EL-0.7 in the Carbide Center Drill EA824EL-0.7 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)