Carbide Center Drill EA824EL-1

Carbide Center Drill EA824EL-1

【Product Specifications】
・For high hardness materials
・Angle…60°
・Tip dia. (mm)…1.0
・Length(mm)…36
・Body dia.(mm)…4

Part Number

Configured Part Number is shown.

EA824EL-1

Part Number
EA824EL-1
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EL-1 in the Carbide Center Drill EA824EL-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)