Carbide Center Drill EA824EM-1.5

Carbide Center Drill EA824EM-1.5

【Product Specifications】
・For high hardness materials
・Angle…90°
・Tip dia. (mm)…1.5
・Length(mm)…42
・Body dia.(mm)…5

Part Number

Configured Part Number is shown.

EA824EM-1.5

Part Number
EA824EM-1.5
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EM-1.5 in the Carbide Center Drill EA824EM-1.5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)