Carbide Center Drill EA824EM-4B

Carbide Center Drill EA824EM-4B
  • On Sale Till 31/07/2018

【Product Specifications】
・For high hardness materials
・Angle…90°
・Tip dia. (mm)…4.0
・Length(mm)…69
・Body dia.(mm)…12

Part Number

Configured Part Number is shown.

EA824EM-4B

Part Number
EA824EM-4B
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EM-4B in the Carbide Center Drill EA824EM-4B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)