Spot Weld Drill EA824HA-8

Spot Weld Drill EA824HA-8
  • On Sale Till 31/07/2018

【Product Specifications】
・Length-80mm
・Titanium coating
・Drill size…8.0mm

Part Number

Configured Part Number is shown.

EA824HA-8

Part Number
EA824HA-8
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824HA-8 in the Spot Weld Drill EA824HA-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Eye Strap
    Eye Strap

    YAHATA

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)