• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[TiN Coat] HSS Straight Drill EA824NJ-5.5

[TiN Coat] HSS Straight Drill EA824NJ-5.5

【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 68D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…5.5 x 93mm
・Groove Length…57mm

Part Number

Configured Part Number is shown.

EA824NJ-5.5

Part Number
EA824NJ-5.5
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NJ-5.5 in the [TiN Coat] HSS Straight Drill EA824NJ-5.5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)