[TiAIN Coat] Carbide Drill EA824PA-4.5

[TiAIN Coat] Carbide Drill EA824PA-4.5
  • On Sale Till 31/07/2018

【Product Specifications】
・Material-Carbide alloy
・Aqua coating
・Tip dia.…4.5
・Length…61
・Shank dia.…5
・Groove L…23

Part Number

Configured Part Number is shown.

EA824PA-4.5

Part Number
EA824PA-4.5
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PA-4.5 in the [TiAIN Coat] Carbide Drill EA824PA-4.5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)