Hand Tap (SKS2) EA829DA-22B

Hand Tap (SKS2) EA829DA-22B
  • On Sale Till 31/07/2018

【Product Specifications】
・Material-SKS_2
・JIS 3 class
・Middle tap
・Nominal diameter -M22×2.0
・Length-95mm
・■Width-13mm

Part Number

Configured Part Number is shown.

EA829DA-22B

Part Number
EA829DA-22B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829DA-22B in the Hand Tap (SKS2) EA829DA-22B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)