• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
LED Light On and Off Type (white) EA864EA-12

LED Light On and Off Type (white) EA864EA-12

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Installation area-Indoor and semi-outdoor (place not directly exposed to rain)
・Light source-High-intensity LED bulb
・Blinking pattern can be selected from 2 types.
・It can also be used as crime prevention and display at night.
・Dim.-75(W)x 96(D) x 123(H)mm
・Material-Body: ABS, PC resin, Lens: PC resin
・Weight-Approx. 300g
・Color-White
・Power supply voltage-100VAC(terminal stand tray)
・Consumption current (power consumption)-5W or less

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA864EA-12
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)