BEMCOT M-3II (25kgy Sterilized)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: M-3II (25kGy sterilized)
・Quantity: 1 bag (100 sheets)
・Material: Cellulose 100%
・Package: Triple packaging (25kGy type only)
・*There is a smell and discoloring from body according to gamma ray.