WYPALL 60570 (25kgy γ Ray Sterilized)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 60570 (25kGy γ ray sterilized)
・Quantity: 1 bag (50 sheets)
・Material: Pulp + PP (polypropylene) nonwoven fabric
・Size: 335 x 343mm
・Folded in four type
・γ ray sterilized
・Package: Triple packaging
・*There is a smell and discoloring from body according to gamma ray.