• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
[Industrial] Vacuum Cleaner EA899MB-2

[Industrial] Vacuum Cleaner EA899MB-2

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Power source-100V
・Power consumption-1150W
・Noise and vibration level-60dB
・Vacuum power-380W
・Dust collection capacity-5L
・Dim.-274 x 359 x 423mm
・Weight-8.2kg
・Paper bag type
・Cord length-8m
・Accessories-Suction hose 1.9m, extension pipe x 2 pcs, floor nozzle, crevice nozzle and paper bag x 2 pcs
・Name…Body

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA899MB-2
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)