• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Polyester Artificial Leather EA911AR-1

Polyester Artificial Leather EA911AR-1

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-CORDRE (polyester)
・2m roll
・Width-1,420mm
・Thickness-1.4mm
・Optimal for belt, bag, shoes, and reinforcement
・Artificial leather that is lighter, stronger, and more water-resistant than natural leather.
・Color…Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA911AR-1
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)