1.6 mm EVA sheet (anti-slip on both sides)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Width-1m
・Thickness-1.6mm
・Material-Ethylene vinyl acetate (EVA)
・Floor cover sheet with non-slip treatment on both sides
・Excellent in durability, shock, water, oil, and chemical resistance
・This sheet can be cut freely with scissorsor a cutter according to the required dim.
・Length…1m