Gloves (Cold Protection Urethane / Lining, Brushed Acrylic)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-Approx. 280mm
・Applicable temperature: -60℃
・Water-proof, oil-proof, wear resistant
・Material-Outside: polyurethane, cotton, Inside: napped acrylic, cuff: boa
・Dim.…L