Light Mop EA928AB-51

Light Mop EA928AB-51

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Replacement mop for EA928AB-41
・Material…Cotton and staple fiber mixed
・For dry and wet wiping
・Even wash, it can be used repeatedly.
・Size…230 x 665mm
・Qty. per unit…1 pc

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA928AB-51
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)