Mop Hanger EA928AJ-203

Mop Hanger EA928AJ-203

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Wall-fixed type
・Size…500(W) x 55(D) x 57(H)mm
・Weight…460g
・Material…Body : Polystyrene,Rail : Stainless
・It can tuck down the mop with a handle dia. of 9 to 35mm and a weight of up to 2kg.
・With mounting screws
・Number of Holders…3 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA928AJ-203
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)