Accelerator for anaerobic adhesive & sealant EA933AF-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Use this when a metal surface is inactive or a gap is large.
・Active surface-Steel, copper alloy, aluminum alloy, etc.
・Inactivate surface-Stainless steel, zinc, titanium, etc.
・Application-EA933AC-1 to 13, AD-1 to 7, AE-1 to 5, AG-1, EA930TA-25 to 27 (P.1234), EA935BA-21
・Specification…Spray
・Content…160ml