Aron Alpha/Extra 2020 EA936C-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Medium viscosity
・Colorless and transparent
・Available for bonding poorly adherent material (A-PET, EPDM, FRP, polyacetal, etc.), porous material (wood, leather, etc.).
・Adhere a surface even with clearance quickly.
・A hardened adhesive does not become clouded, and a finish is clear.
・Content…20g