Polyethylene bag (with zipper) Thickness 0.08 mm

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thickness-0.08mm
・Material-Polyethylene
・Dim. below chuck(mm)…100 x 70
・Qty. perunit…200

【Product Specifications】
・Thickness-0.08mm
・Material-Polyethylene
・Dim. below chuck(mm)…100 x 70
・Qty. perunit…200