Poly bag (with zipper) Thickness 0.08 mm Transparent

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thickness-0.08mm
・Material-Polyethylene
・Writable on the bag with a ball-point pen
・Dim. below chuck(mm)…100 x 70
・Qty. perunit…200