Adhesive Tape for infilling(large) EA944KC-13

Adhesive Tape for infilling(large) EA944KC-13

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Length-5.2m
・Thickness--11 to -13:6.4mm -14:7.9mm
・Material-EPDM rubber
・Good for filling the gaps of windows and doors
・Does not freeze or chip under a severe environment at -40 degrees Celsius.
・Width-9.5mm
・Shape-D type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA944KC-13
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)