• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mohair Seal EA944KD-123

Mohair Seal EA944KD-123

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Length-2m
・Adhesive type
・Material-Mohair, Base: Polypropylene
・For preventing dust, noise and insect, etc. by filling a gap at door, sliding door, sash, window, etc.
・This sealant is soft and resilient, and fits any gap.
・Width…20
・Thickness…6
・Color…Gray

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA944KD-123
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)