• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Holding Tape EA944NZ-25 EA944NZ-25

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Holding Tape EA944NZ-25
Part Number: EA944NZ-25

Standard Unit Price: - Special Price -
Days to Ship: 4 Day(s) or more

【Product Specifications】
・For holding and temporary fixation the parts of an appliance, office equipment, etc.
・Little staining on surface
・Length-50m
・Thickness-0.07mm
・Material-Polyester
・Width…25mm

Please check the type/dimensions/specifications of the part EA944NZ-25 in the Holding Tape EA944NZ-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)