Set Anchor EA945A-6

Set Anchor EA945A-6

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Vibration-proof and strong male thread anchor
・Material-Bolt: SWCH (carbon steel wire for cold heading and cold forging)Sleeve: STKM (carbon steel tubes for machine structural purposes)
・Screw…M6
・Length…50mm
・Hole dia.…11.0mm
・Qty.…200 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA945A-6
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)