[Sphere] Ball Screw EA948DJ-123

[Sphere] Ball Screw EA948DJ-123

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M10
・A…36.7
・Ball dia.(mm)…7

Part Number

Configured Part Number is shown.

EA948DJ-123

Part Number
EA948DJ-123
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-123 in the [Sphere] Ball Screw EA948DJ-123 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)