Point Base EA949CP-18

Point Base EA949CP-18

【Product Specifications】
・Application: -6 to 10: for concrete road-16 to 20: for asphalt road and gravel road
・Use nails.: -6 to -10: EA949CR-25, -40-16 to -20: EA949CR-50 to -200
・Color…Yellow
・Dim.…47 x 7mm
・Hole…10mm
・Qty. /U…20 pcs

Part Number

Configured Part Number is shown.

EA949CP-18

Part Number
EA949CP-18
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CP-18 in the Point Base EA949CP-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)