• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Measure Nail EA949CR-50

Measure Nail EA949CR-50

【Product Specifications】
・Material-Steel
・-50, -75-For asphalt
・-100 to -200-For ballast
・Yarn dia. x Head dia. x L.…7 x 15 x 55mm
・Qty. /U…100

Part Number

Configured Part Number is shown.

EA949CR-50

Part Number
EA949CR-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CR-50 in the Measure Nail EA949CR-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)