Storage Rack EA954EJ-1

Storage Rack EA954EJ-1

【Product Specifications】
・Material-Steel baking finish
・Open type with a middle shelf for replacement shoes.
・Best suited for use in plants, laboratories, clean rooms, etc.
・Description-4 lines 2 steps
・Size-1000x380x900mm
・Weight-24.1kg

Part Number

Configured Part Number is shown.

EA954EJ-1

Part Number
EA954EJ-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)