Computer Desk EA954HC-22B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-600(W) x 480(D) x 1220/1320(H)mm
・Weight-18.3kg
・Material-Table: MDF (PVC coating), Frame: steel
・Total load capacity-55kg
・With sliding type table for mouse & keyboard
・Assembly type